您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
984 4.166
Gühring
Threading
Throughhole, Blindhole
Powered by
CAD模型選擇
{guehring/catalog_threading/catalog_throughhole_blindhole/catalog_984.prj},{NB=984 4.166},{J21=984 4.166},{A22=MIN},{A23=8},{A3=0.794},{A4=32},{A8=3.400},{B1=12},{B2=21},{B3=45},{C12=21},{C3=4.500},{D7=0.006},{H22=0},{BLD=2},{ID12000=9009840041660},{ID12100=0},{A6=3.300},{B4=1.588},{C14=0},{C15=5},{C2=45},{C33=-0.030},{C4=21.300},{D1=3},{G21=2},{H21=0},{J7=0},{J23=HANDGEWINDEBOHRER},{J22=HSS HAND-GBO UNC NR, 8-32 DIN 352RN FERT},{J3=GG},{H3=HSS},{J1=DIN 352~},{A1=UNC},{A24=},{A5=2 B},{C11=ZYL},{NSM=DIN4000-80},{C31=h9},{D2=N},{F1=R},{G3=C},{H11=HSS},{H5=OHNE},{J6=ZYL00452105},{J61=ZYL21F4500,000h$09},{DATE=2018-03-23},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9009840041660.dxf},{ID10003=9009840041660.stp},{ID10004=9009840041660_prop.xml}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Gühring
Description
984 - DIN 352~ HAND TAP
Bill of material
984 4.166
J21
Item ID
984 4.166
984 4.166
J23
Item Description
HANDGEWINDEBOHRER
J22
Item Name
HSS HAND-GBO UNC NR, 8-32 DIN 352RN FERT
HSS HAND-GBO UNC NR, 8-32 DIN 352RN FERT
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 352~
A1
Thread Form Type
UNC
A22
Thread Diameter Inch
Inch
A23
Thread Number
8
8
A24
Thread Diameter Fractional
A3
Thread Pitch
0.794
0.794
mm
A4
Threads per Inch
32
32
A5
Thread Tolerance Class
2 B
A8
Wrench Size
3.400
3.400
mm
B1
Thread Length
12
12
mm
B2
Usable Length
21
21
mm
B3
Overall Length
45
45
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
4.500
4.500
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.006
0.006
kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
2
2
J6
Connection Code, Machine Side
ZYL00452105
ZYL00452105
J61
Connection Code, Machine Side ISO 13399
ZYL21F4500,000h$09
ZYL21F4500,000h$09
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D