Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Gühring
Description
854 - DIN 352 HAND TAP
Bill of material
854 3.000
J21
Item ID
854 3.000
J23
Item Description
HANDGEWINDEBOHRER
J22
Item Name
HSS-E HAND-GBO M 3 DIN 352RH VORSCHNEID,
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 352
A1
Thread Form Type
M
A21
Thread Diameter Metric
3 mm
A3
Thread Pitch
0.500 mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
2.700 mm
B1
Thread Length
10 mm
B2
Usable Length
18 mm
B3
Overall Length
40 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
3.500 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.004 kg
F1
Cutting Direction
R
G3
Chamfer Form
A
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
ZYL00352105
J61
Connection Code, Machine Side ISO 13399
ZYL21F3500,000h$09
Preview - Generation
預覽
詢價
3D
尺寸
2D