Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Gühring
Description
4001 - WN MTM-3 GEWINDEFR. SC-MTM-3
Bill of material
4001 1.800
J21
Item ID
J23
Item Description
GEWINDEFR, SC-MTM-3
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN MTM-3
J8
Treatment
FSC
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
39 mm
B71
Function Length
39 mm
A5
Neck Diameter
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
30
C3
Connection Diameter, Machine Side
3 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
L
F21
Effective Cutting Edge Count, Peripherally
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
8
H22
Coolant Exit Style Code
7
H5
Coating
TICN
E2
Axial Rake Angle
15 Grad
F3
Helix Direction
L
F4
Helix Angle
15 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
10
J6
Connection Code, Machine Side
ZYL00300115
J61
Connection Code, Machine Side ISO 13399
ZYL01F3000h$06
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D