您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
3519 7.938
Gühring
Threading
Throughhole, Blindhole
Powered by
CAD模型選擇
{guehring/catalog_threading/catalog_throughhole_blindhole/catalog_3519.prj},{NB=3519 7.938},{J21=3519 7.938},{B2=17.500},{B3=34},{B5=74},{B71=74},{A5=9.000},{C4=40},{C12=1},{C2=100},{C3=10},{F21=3},{H21=1},{H22=1},{E2=10},{F4=10},{D7=0.064},{J7=0},{BLD=10},{ID12000=9035190079380},{ID12100=0},{A2=5.950},{C14=1},{C15=5},{C33=-0.009},{D32=1.058},{D33=24},{D35=0.312},{F5=106.011},{J23=GEWINDEFR, TMC SP},{J22=VHM TICN GEW-FRA,TMC 2XD 5/16-24 UNF HA},{J3=GG},{H3=VHM},{J1=WN},{J8=FSC},{C11=ZYL},{C31=h6},{NSM=DIN4000-82},{F1=R},{H11=HC-K/P},{H5=TICN},{F3=R},{H4=H},{J6=ZYL01000115},{J61=ZYL01G1000h$06},{DATE=2019-09-05},{ID10000=GG},{ID10001=GG},{ID10002=9035190079380.dxf},{ID10003=9035190079380.stp},{ID10004=9035190079380_prop.xml},{ID10005=A_9035190079380.xml}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Gühring
Description
3519 - WN GEWINDEFR. TMC SP
Bill of material
3519 7.938
J21
Item ID
3519 7.938
3519 7.938
J23
Item Description
GEWINDEFR, TMC SP
J22
Item Name
VHM TICN GEW-FRA,TMC 2XD 5/16-24 UNF HA
VHM TICN GEW-FRA,TMC 2XD 5/16-24 UNF HA
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FSC
B2
Cuttingedge Length, max.
17.500
17.500
mm
B3
Protruding Length
34
34
mm
B5
Overall Length
74
74
mm
B71
Function Length
74
74
mm
A5
Neck Diameter
9.000
9.000
mm
C4
Shank Length
40
40
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
100
100
C3
Connection Diameter, Machine Side
10
10
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
3
3
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
1
H5
Coating
TICN
E2
Axial Rake Angle
10
Grad
F3
Helix Direction
R
F4
Helix Angle
10
Grad
H4
Tool Execution
H
D7
Weight
0.064
0.064
kg
J7
Data Chip
0
BLD
Tool Style Code
10
J6
Connection Code, Machine Side
ZYL01000115
ZYL01000115
J61
Connection Code, Machine Side ISO 13399
ZYL01G1000h$06
ZYL01G1000h$06
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D