Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Gühring
Description
1591 - DIN371~ P GEWINDEFORMER
Bill of material
1591 10.005
J21
Item ID
1591 10.005
J23
Item Description
P GEWINDEFORMER
J22
Item Name
HSS-E P-GFO DIN2174 C 6HX M,SN METR.FEIN
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN371~
A1
Thread Form Type
MF
A21
Thread Diameter Metric
10 mm
A3
Thread Pitch
1 mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
8 mm
B1
Thread Length
16 mm
B2
Usable Length
35 mm
B3
Overall Length
90 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
10 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.055 kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
ZYL01002105h$09
J61
Connection Code, Machine Side ISO 13399
ZYL21G1000h$09
Preview - Generation
Öngörünüm
Quotation
3D
Boyut
2D