Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Gühring
Description
1283 - DIN 371~ TIN FORMING TAP
Bill of material
1283 4.826
J21
Item ID
1283 4.826
J23
Item Description
S GEWINDEFORMER
J22
Item Name
hSS-E S-GFO DIN 2174 UNF 2BX
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 371~
A1
Thread Form Type
UNF
A23
Thread Number
10
A3
Thread Pitch
0.794 mm
A4
Threads per Inch
32
A5
Thread Tolerance Class
2BX
A8
Wrench Size
4.900 mm
B1
Thread Length
14 mm
B2
Usable Length
25 mm
B3
Overall Length
70 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
6 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.073 kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
ZYL00602105
J61
Connection Code, Machine Side ISO 13399
ZYL21F6000h$09
Preview - Generation
Предпросмотр
Коммерческое предложение
3D
Измерение
2D