您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
737 11.500
Gühring
Reaming
Blindhole
Powered by
CAD模型選擇
{guehring/catalog_reaming/catalog_reaming_blindhole/catalog_737.prj},{NB=737 11.500},{J21=737 11.500},{A11=11.500},{B3=47.000},{B4=29.200},{B5=80},{B6=28},{C4=50.800},{C12=1},{C2=100},{C3=10.000},{D1=6},{H21=0},{H22=0},{D7=0.051},{BLD=1},{ID12000=9007370115000},{ID12100=0},{B8=0.900},{C14=0},{C15=5},{C33=-0.022},{D3=3},{D8=2},{D9=0},{E6=45},{G2=0},{J7=0},{J22=HM MASCH,-REIBAHLEN 11,500 DIN8090-C RN},{J3=GG},{H3=34CRAN7},{J1=DIN8090~},{A91=H7},{C11=ZYL},{F1=R},{NSM=DIN4000-126},{D2=R},{H11=HW},{H5=OHNE},{J6=ZYL01000105},{DATE=2019-09-05},{ID10000=GG},{ID10001=GG},{ID10002=9007370115000.dxf},{ID10003=9007370115000.stp},{ID10004=9007370115000_prop.xml},{ID10005=A_9007370115000.xml},{ID11001=34CRAN7/,DK120UF},{ID11002=BLANK},{ID12001=HM REIBAHLE},{ID12007=mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Gühring
Description
737 - DIN8090~ CARB. REAMER
Bill of material
737 11.500
J21
Item ID
737 11.500
737 11.500
J22
Item Name
HM MASCH,-REIBAHLEN 11,500 DIN8090-C RN
HM MASCH,-REIBAHLEN 11,500 DIN8090-C RN
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
34CRAN7
34CRAN7
J1
Standard Number
DIN8090~
A11
Cutting Diameter
11.500
11.500
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
47.000
47.000
mm
B4
Usable Length
29.200
29.200
mm
B5
Overall Length
80
80
mm
B6
Cuttingedge Length, max.
28
28
mm
C4
Shank Length
50.800
50.800
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
100
100
C3
Connection Diameter, Machine Side
10.000
10.000
mm
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
6
D2
Helix Direction
R
H11
Cutting Tool Material
HW
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
D7
Weight
0.051
0.051
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL01000105
ZYL01000105
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D