Catalog navigation
Selezione modello CAD
Prodotti disponibili: 17
HELP_VARIABLE
Company
Gühring
Description
1549 - WN 1548 MACH-REAMER HR500
Bill of material
1549 25.000
J21
Item ID
J22
Item Name
VHM NANOA MA,-REIBAHLE HR500T DL H7 KR
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN 1548
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
30 mm
B4
Usable Length
30 mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
25 mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
8
D2
Helix Direction
N
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
2
H5
Coating
NANO-A
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Preview - Generation
Anteprima
Richiesta d'offerta
3D
Dimensione
2D