您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
595 2.780
Gühring
Drilling
Center drilling
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_center_drilling/catalog_595.prj},{NB=595 2.780},{J21=595 2.780},{A11=2.780},{C12=1},{B3=27},{B4=7.200},{B5=54},{B6=19},{B71=53.100},{C3=7.940},{D1=2},{D7=0.014},{E1=118},{B7=0.900},{D3=23},{H22=0},{B1=2.720},{BLD=7},{ID12000=9005950027800},{ID12100=0},{A5=6.300},{C14=2},{C15=5},{C2=312},{C33=-0.022},{D4=60.000},{E4=60},{E6=120},{G2=6},{G31=0},{G5=0},{H21=0},{J7=0},{J23=ZENTRIERBOHRER},{J22=HSS ZENTRIERBOHRER 2,780 ASME B94 M FO,B},{J3=GG},{H3=HSS},{J1=ASME B94,11M},{J11=B},{J8=BZB},{C11=ZYL},{C31=h8},{NSM=DIN4000-81},{F1=R},{H11=HSS},{H5=OHNE},{D2=},{J6=ZYL03120125h$08},{J61=ZYL01R3126h$08},{DATE=2018-07-06},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9005950027800.dxf},{ID10003=9005950027800.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Gühring
Description
595 - ASME B94,11M CENTER DRILL
Bill of material
595 2.780
J21
Item ID
595 2.780
595 2.780
J23
Item Description
ZENTRIERBOHRER
J22
Item Name
HSS ZENTRIERBOHRER 2,780 ASME B94 M FO,B
HSS ZENTRIERBOHRER 2,780 ASME B94 M FO,B
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
ASME B94,11M
J11
Standard Code Letter
B
J8
Treatment
BZB
A11
Cutting Diameter min
2.780
2.780
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
27
27
mm
B4
Usable Length
7.200
7.200
mm
B5
Overall Length
54
54
mm
B6
Flute Length
19
19
mm
B71
Function Length
53.100
53.100
mm
C3
Connection Diameter, Machine Side
7.940
7.940
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h8
D1
Number of Cutting Edges
2
D7
Weight
0.014
0.014
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
118
Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
OHNE
B7
Point Length
0.900
0.900
mm
D2
Helix Direction
D3
Helix Angle
23
23
Grad
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
2.720
2.720
mm
BLD
Tool Style Code
7
J6
Connection Code, Machine Side
ZYL03120125h$08
ZYL03120125h$08
J61
Connection Code, Machine Side ISO 13399
ZYL01R3126h$08
ZYL01R3126h$08
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D