您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
285 2.500
Gühring
Drilling
Center drilling
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_center_drilling/catalog_285.prj},{NB=285 2.500},{J21=285 2.500},{A11=2.500},{C12=1},{B3=32},{B4=13.900},{B5=63},{B6=18},{B71=62.200},{C3=11.200},{D1=2},{D7=0.036},{E1=118},{B7=0.800},{D3=22},{H22=0},{B1=2.450},{BLD=7},{ID12000=9002850025000},{ID12100=0},{A5=6.300},{C14=0},{C15=5},{C2=112},{C33=-0.027},{D4=85.000},{E4=120},{F8=1},{G2=6},{G31=0},{G5=0},{H21=0},{J7=0},{J23=ZENTRIERBOHRER},{J22=HSS ZBO 2,50 WN RN FORM B DIN320 (alt)},{J3=GG},{H3=HSS},{J1=WN},{J11=B},{J8=BZB},{C11=ZYL},{C31=h8},{NSM=DIN4000-81},{F1=R},{H11=HSS},{H5=OHNE},{D2=R},{J6=ZYL01120105h$08},{J61=ZYL01G1120,000h$08},{DATE=2017-08-09},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9002850025000.dxf},{ID10003=9002850025000.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Gühring
Description
285 - WN CENTER DRILL
Bill of material
285 2.500
J21
Item ID
285 2.500
285 2.500
J23
Item Description
ZENTRIERBOHRER
J22
Item Name
HSS ZBO 2,50 WN RN FORM B DIN320 (alt)
HSS ZBO 2,50 WN RN FORM B DIN320 (alt)
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN
J11
Standard Code Letter
B
J8
Treatment
BZB
A11
Cutting Diameter min
2.500
2.500
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
32
32
mm
B4
Usable Length
13.900
13.900
mm
B5
Overall Length
63
63
mm
B6
Flute Length
18
18
mm
B71
Function Length
62.200
62.200
mm
C3
Connection Diameter, Machine Side
11.200
11.200
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h8
D1
Number of Cutting Edges
2
D7
Weight
0.036
0.036
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
118
Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
OHNE
B7
Point Length
0.800
0.800
mm
D2
Helix Direction
R
R
D3
Helix Angle
22
22
Grad
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
2.450
2.450
mm
BLD
Tool Style Code
7
J6
Connection Code, Machine Side
ZYL01120105h$08
ZYL01120105h$08
J61
Connection Code, Machine Side ISO 13399
ZYL01G1120,000h$08
ZYL01G1120,000h$08
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D