Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Gühring
Description
282 - WN CENTER DRILL
Bill of material
282 2.500
J21
Item ID
J23
Item Description
ZENTRIERBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN
J11
Standard Code Letter
A
J8
Treatment
BZB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h8
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
118 Grad
F1
Cutting Direction
L
H11
Cutting Tool Material
HSS
H5
Coating
OHNE
B7
Point Length
mm
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
mm
BLD
Tool Style Code
7
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Preview - Generation
预览
询价
3D
尺寸标注
2D