Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Gühring
Description
944 - DIN 374 C-VH GEWINDEBOHRER
Bill of material
944 14.006
J21
Item ID
J23
Item Description
C-VH GEWINDEBOHRER
J22
Item Name
VHM C-GBO DIN374 NB FüR STAHLBEARBEITG,.
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN 374
A1
Thread Form Type
MF
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
9 mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
100 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HC-K/P
H22
Coolant Exit Style Code
0
H5
Coating
TICN
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Preview - Generation
Preview
Quotation
3D
Dimension
2D