您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
881 14.288
Gühring
Threading
Blindhole
Powered by
CAD模型選擇
{guehring/catalog_threading/catalog_blindhole/catalog_881.prj},{NB=881 14.288},{J21=881 14.288},{A22=0.562},{A3=2.117},{A4=12},{A8=9.000},{B1=21},{B2=53},{B3=110},{C12=21},{C3=11},{D7=0.073},{H22=0},{BLD=1},{ID12000=9008810142880},{ID12100=0},{A6=12.000},{B4=4.234},{C14=0},{C15=5},{C2=110},{C33=-0.043},{C4=56.900},{D1=3},{D3=40},{D4=53.500},{G21=1},{H21=0},{J7=0},{J23=GEWINDEBOHRER},{J22=HSS-E GBO 9/16-12 UNC N40 DIN374 FORM C},{J3=GG},{H3=HSS-E},{J1=DIN 376~},{A1=UNC},{A24= 9/16},{A5=2 B},{C11=ZYL},{NSM=DIN4000-80},{C31=h9},{D2=R},{F1=R},{G3=C},{H11=HSS-E},{H5=OHNE},{J6=ZYL01102105},{J61=ZYL21G1100h$09},{DATE=2018-03-23},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9008810142880.dxf},{ID10003=9008810142880.stp},{ID10004=9008810142880_prop.xml}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Gühring
Description
881 - DIN 376~ TAP
Bill of material
881 14.288
J21
Item ID
881 14.288
881 14.288
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E GBO 9/16-12 UNC N40 DIN374 FORM C
HSS-E GBO 9/16-12 UNC N40 DIN374 FORM C
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 376~
A1
Thread Form Type
UNC
A22
Thread Diameter Inch
0.562
0.562
Inch
A24
Thread Diameter Fractional
9/16
9/16
A3
Thread Pitch
2.117
2.117
mm
A4
Threads per Inch
12
12
A5
Thread Tolerance Class
2 B
A8
Wrench Size
9.000
9.000
mm
B1
Thread Length
21
21
mm
B2
Usable Length
53
53
mm
B3
Overall Length
110
110
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
11
11
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
R
D7
Weight
0.073
0.073
kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL01102105
ZYL01102105
J61
Connection Code, Machine Side ISO 13399
ZYL21G1100h$09
ZYL21G1100h$09
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D