Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
838 - DIN 371 TAP
Bill of material
838 2.000
J21
Item ID
838 2.000
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E MASCHINEN-GBO M 2 DIN 371RN FORM B
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 371
A1
Thread Form Type
M
A21
Thread Diameter Metric
2 mm
A3
Thread Pitch
0.400 mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
2.100 mm
B1
Thread Length
8 mm
B2
Usable Length
13.500 mm
B3
Overall Length
45 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
2.800 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.002 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
ZYL00282105
J61
Connection Code, Machine Side ISO 13399
ZYL21F2800,000h$09
Preview - Generation
Preview
Quotation
3D
Dimension
2D