Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
797 - DIN 371 TAP
Bill of material
797 5.000
J21
Item ID
797 5.000
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E MASCHINEN-GBO M 5 DIN 371RN FORM B
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 371
A1
Thread Form Type
M
A21
Thread Diameter Metric
5 mm
A3
Thread Pitch
0.800 mm
A5
Thread Tolerance Class
ISO3/6G
A8
Wrench Size
4.900 mm
B1
Thread Length
14 mm
B2
Usable Length
25 mm
B3
Overall Length
70 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
6 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.014 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
ZYL00602105
J61
Connection Code, Machine Side ISO 13399
ZYL21F6000h$09
Preview - Generation
Preview
Quotation
3D
Dimension
2D