Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
792 - DIN 376 TAP
Bill of material
792 12.000
J21
Item ID
792 12.000
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E MASCHINEN-GBO M 12 DIN 376RH FORM
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 376
A1
Thread Form Type
M
A21
Thread Diameter Metric
12 mm
A3
Thread Pitch
1.750 mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
7 mm
B1
Thread Length
24 mm
B2
Usable Length
49 mm
B3
Overall Length
110 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
9 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.051 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00902105
J61
Connection Code, Machine Side ISO 13399
ZYL21F9000h$09
Preview - Generation
Preview
Quotation
3D
Dimension
2D