Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 127
HELP_VARIABLE
Company
Gühring
Description
6501 - DIN 6537L "FIRE" RATIO DRILL
Bill of material
6501 9.700
J21
Item ID
J23
Item Description
FIRE-RATIOBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN 6537L
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
F1
Cutting Direction
R
H11
Cutting Tool Material
HC-K/P
H5
Coating
FIRE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D