Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 44
HELP_VARIABLE
Company
Gühring
Description
6069 - WN RATIO DRILL
Bill of material
6069 10.000
J21
Item ID
J23
Item Description
RATIOBOHRER
J22
Item Name
VHM RATIOB, BLANK KI RT150 GG 7XD DF
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
WN
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
130 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HF-K
H5
Coating
OHNE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
N
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
2D