您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
5722 8.000
Gühring
Threading
Blindhole
Powered by
CAD模型選擇
{guehring/catalog_threading/catalog_blindhole/catalog_5722.prj},{NB=5722 8.000},{J21=5722 8.000},{A21=8},{A3=1.250},{A8=6.200},{B1=14.000},{B2=35},{B3=90},{C12=21},{C3=8.000},{D7=0.032},{H22=0},{BLD=2},{ID12000=9057220080000},{ID12100=0},{A6=6.650},{B4=2.500},{B8=MIN},{C14=0},{C15=5},{C2=80},{C33=-0.036},{C4=49.000},{D1=3},{D3=50},{D4=21.100},{G21=1},{H21=0},{J7=0},{E1=MIN},{J23=S GEWINDEBOHRER},{J22=PM HSSE S-GBO M 8 DIN371 UN50 POWERTAP},{J3=GG},{H3=PM HSS-E},{J1=DIN 371},{A1=M},{A5=ISO2/6H},{C11=ZYL},{NSM=DIN4000-80},{C31=h9},{D2=R},{F1=R},{G3=C},{H11=HSS-E-PM},{H5=TIN},{J6=ZYL00802105},{J61=ZYL21F8000h$09},{DATE=2018-03-29},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9057220080000.dxf},{ID10003=9057220080000.stp},{ID10004=9057220080000_prop.xml}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Gühring
Description
5722 - DIN 371 TIN TAP
Bill of material
5722 8.000
J21
Item ID
5722 8.000
5722 8.000
J23
Item Description
S GEWINDEBOHRER
J22
Item Name
PM HSSE S-GBO M 8 DIN371 UN50 POWERTAP
PM HSSE S-GBO M 8 DIN371 UN50 POWERTAP
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
PM HSS-E
J1
Standard Number
DIN 371
DIN 371
A1
Thread Form Type
M
A21
Thread Diameter Metric
8
8
mm
A3
Thread Pitch
1.250
1.250
mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
6.200
6.200
mm
B1
Thread Length
14.000
14.000
mm
B2
Usable Length
35
35
mm
B3
Overall Length
90
90
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
8.000
8.000
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
R
D7
Weight
0.032
0.032
kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E-PM
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
2
2
J6
Connection Code, Machine Side
ZYL00802105
ZYL00802105
J61
Connection Code, Machine Side ISO 13399
ZYL21F8000h$09
ZYL21F8000h$09
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D