Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Gühring
Description
563 - WN 1 DRILL
Bill of material
563 7.000
J21
Item ID
J23
Item Description
SPIRALBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN 1
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
20
B3
Protruding Length
138 mm
B4
Usable Length
mm
B5
Overall Length
200 mm
B6
Flute Length
120 mm
B71
Function Length
mm
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
130 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
FASEN-NITRIERT
B7
Point Length
mm
C4
Shank Length
65.500 mm
D2
Helix Direction
R
D3
Helix Angle
38 Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
MKG00102085$$$$
J61
Connection Code, Machine Side ISO 13399
MKG20C0010$$$$
Preview - Generation
Преглед
Quotation
3D
Размер
2D