Catalog navigation
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
Gühring
Description
5493 - WN PCD MILLING CUTTER
Bill of material
5493 12.001
J21
Item ID
J23
Item Description
PKD FRAESER
J22
Item Name
PKD BOHRNUTENFRÄSER KI 2S WN R ZYL
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
WN
J11
Standard Code Letter
AX
J8
Treatment
FNB
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
A5
Neck Diameter
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
2
F22
Effective Cutting Edge Count, Frontally
2
G1
Corner Radius
0.100 mm
H11
Cutting Tool Material
DP
H21
Coolant Entrance Style Code
4
H22
Coolant Exit Style Code
4
H5
Coating
OHNE
E2
Axial Rake Angle
Grad
F3
Helix Direction
R
F4
Helix Angle
Grad
H4
Tool Execution
B
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Preview - Generation
Преглед
Quotation
3D
Размер
2D