Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gühring
Description
4282 - WN 372 TIN MACHINE TAP
Bill of material
4282 4.166
J21
Item ID
J23
Item Description
TIN MACHINE TAP
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
WN 372
A1
Thread Form Type
UNF
A22
Thread Diameter Inch
Inch
A23
Thread Number
A24
Thread Diameter Fractional
A3
Thread Pitch
mm
A4
Threads per Inch
A5
Thread Tolerance Class
2 B
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
50.800 mm
B3
Overall Length
101.600 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Preview - Generation
Preview
Quotation
3D
Dimension
2D