Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Gühring
Description
376 - WN 3 DRILL W. INT. COOLANT
Bill of material
376 13.000
J21
Item ID
J23
Item Description
KUEHLKANALBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSCO-KI
J1
Standard Number
WN 3
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
22
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
130 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS-E
H5
Coating
DAMPF ANGELASSEN
B7
Point Length
mm
C4
Shank Length
90 mm
D2
Helix Direction
R
D3
Helix Angle
39 Grad
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
MKG00202295$$$$
J61
Connection Code, Machine Side ISO 13399
MKG22C0020$$$$
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D