Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2982 - DIN374 TAP
Bill of material
2982 10.005
J21
Item ID
2982 10.005
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E DAMPF MA-GBO M10X1,0 DIN374RH B 6G
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN374
A1
Thread Form Type
MF
A21
Thread Diameter Metric
10 mm
A3
Thread Pitch
1 mm
A5
Thread Tolerance Class
ISO3/6G
A8
Wrench Size
5.500 mm
B1
Thread Length
16 mm
B2
Usable Length
35 mm
B3
Overall Length
90 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
7 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.026 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
DAMPF ANGELASSEN
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00702105h$09
J61
Connection Code, Machine Side ISO 13399
ZYL21F7000h$09
Preview - Generation
Preview
Quotation
3D
Dimension
2D