Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2880 - DIN 371~ "FIRE" TAP
Bill of material
2880 5.486
J21
Item ID
2880 5.486
J23
Item Description
FIRE GEWINDEBOHRER
J22
Item Name
HSS-E FIRE MA-GBO NR,12 -24 DIN371
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 371~
A1
Thread Form Type
UNC
A23
Thread Number
12
A3
Thread Pitch
1.058 mm
A4
Threads per Inch
24
A5
Thread Tolerance Class
2 B
A8
Wrench Size
4.900 mm
B1
Thread Length
16 mm
B2
Usable Length
30 mm
B3
Overall Length
80 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
6 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.013 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
FIRE
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
ZYL00602105
J61
Connection Code, Machine Side ISO 13399
ZYL21F6000h$09
Preview - Generation
Preview
Quotation
3D
Dimension
2D