Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2465 - DIN 371 TAP
Bill of material
2465 4.000
J21
Item ID
2465 4.000
J23
Item Description
GEWINDEBOHRER
J22
Item Name
HSS-E BLA, MA-GBO M 4 DIN371RH B 6G ROT
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 371
A1
Thread Form Type
M
A21
Thread Diameter Metric
4 mm
A3
Thread Pitch
0.700 mm
A5
Thread Tolerance Class
ISO3/6G
A8
Wrench Size
3.400 mm
B1
Thread Length
12 mm
B2
Usable Length
21 mm
B3
Overall Length
63 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
4.500 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.006 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
ZYL00452105
J61
Connection Code, Machine Side ISO 13399
ZYL21F4500,000h$09
Preview - Generation
Preview
Quotation
3D
Dimension
2D