您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
242 8.000
Gühring
Drilling
Drilling into the full
Straight shank twist drills
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_straight_shank_drill/catalog_242.prj},{NB=242 8.000},{J21=242 8.000},{A11=8},{C12=1},{B3=405},{B4=393},{B5=500},{B6=400},{C3=8},{D1=2},{D7=0.028},{E1=130},{B7=1.900},{C4=100},{D3=38},{H22=0},{BLD=1},{ID12000=9002420080000},{ID12100=0},{C14=0},{C15=5},{C2=80},{C32=-0.013},{C33=-0.103},{D4=31.500},{G31=0},{G5=0},{H21=0},{J7=0},{J23=SPIRALBOHRER},{J22=HSS SPIRALB,SPEZ.LG. 8,000 WN 1RN GT100Z},{J3=GG},{H3=HSS},{J1=WN 1},{J8=BVB},{C11=ZYL},{NSM=DIN4000-81},{F1=R},{H11=HSS},{H5=FASEN-NITRIERT},{D2=R},{J6=ZYL00800105f$11},{J61=ZYL01F8000f$11},{DATE=2018-07-06},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9002420080000.dxf},{ID10003=9002420080000.stp},{ID10004=9002420080000_prop.xml},{ID10005=A_9002420080000.xml},{ID11001=HSS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Gühring
Description
242 - WN 1 DRILL
Bill of material
242 8.000
J21
Item ID
242 8.000
242 8.000
J23
Item Description
SPIRALBOHRER
J22
Item Name
HSS SPIRALB,SPEZ.LG. 8,000 WN 1RN GT100Z
HSS SPIRALB,SPEZ.LG. 8,000 WN 1RN GT100Z
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN 1
J8
Treatment
BVB
A11
Cutting Diameter min
8
8
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
405
405
mm
B4
Usable Length
393
393
mm
B5
Overall Length
500
500
mm
B6
Flute Length
400
400
mm
C3
Connection Diameter, Machine Side
8
8
mm
D1
Number of Cutting Edges
2
D7
Weight
0.028
0.028
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
130
Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
FASEN-NITRIERT
B7
Point Length
1.900
1.900
mm
C4
Shank Length
100
mm
D2
Helix Direction
R
D3
Helix Angle
38
Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00800105f$11
ZYL00800105f$11
J61
Connection Code, Machine Side ISO 13399
ZYL01F8000f$11
ZYL01F8000f$11
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D