Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Gühring
Description
213 - DIN 340 DRILL
Bill of material
213 5.500
J21
Item ID
213 5.500
J23
Item Description
SPIRALBOHRER
J22
Item Name
HSS SPIRALBOH, 5,500 DIN 339RW ZYL
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 339
B3
Protruding Length
116 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
NSM
Standard of Characteristics
DIN4000-81
C3
Connection Diameter, Machine Side
5,5 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h8
D2
Helix Direction
R
D7
Weight
0,013 kg
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
1
ID10000
Supplier
Gühring KG
ID10001
Manufacturer
GG
ID11001
Material
HSS
ID12000
Manufacturer Drawing number
9,00E+12
ID12001
Drawing description 1
SPIRALBOHRER
ID12007
Drawing unit base
mm
ID13001
Item name
HSS SPIRALBOH, 5,500 DIN 339RW ZYL
ID13002
Item Description
SPIRALBOHRER
B4
Usable Length
75
C4
Shank Length
36
D1
Number of Cutting Edges
2
D3
Helix Angle
37
E1
Point Angle, Step Included Angle
130
Preview - Generation
Visualização
Quotation
3D
Dimensão
2D