Catalog navigation
CAD model selection
Selectable products: 101
HELP_VARIABLE
Company
Gühring
Description
1702 - DIN 6539 TIN RATIO DRILL
Bill of material
1702 7.000
J21
Item ID
J23
Item Description
S-RATIOBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
DIN 6539
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
140 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC-K/P
H5
Coating
TIN
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
30 Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Preview - Generation
Preview
Quotation
3D
Dimension
2D