您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
1663 7.800
Gühring
Drilling
Drilling into the full
Solid carbide drills
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_solid_carbide_drills/catalog_1663.prj},{NB=1663 7.800},{J21=1663 7.800},{A11=7.800},{C12=1},{B3=55},{B4=43},{B5=91},{B6=53},{B71=89.500},{C3=8},{D1=2},{D7=0.046},{E1=140},{B7=1.500},{C4=36},{D3=29},{H22=4},{BLD=1},{ID12000=9016630078000},{ID12100=0},{C14=1},{C15=5},{C2=80},{C33=-0.009},{D4=43.530},{G31=0},{G5=0},{H21=4},{J7=0},{J23=S-RATIOBOHRER},{J22=VHM S-RATIOBOH, KI RT100U DIN 6537L-A RN},{J3=GG},{H3=VHM},{J1=DIN 6537L},{J11=A},{J8=BVB},{C11=ZYL},{C31=h6},{NSM=DIN4000-81},{F1=R},{H11=HC-K/P},{H5=TIN},{D2=R},{J6=ZYL00800115h$06},{J61=ZYL01F8000h$06},{DATE=2018-09-07},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9016630078000.dxf},{ID10003=9016630078000.stp},{ID10004=9016630078000_prop.xml},{ID10005=A_9016630078000.xml}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 49
HELP_VARIABLE
Company
Gühring
Description
1663 - DIN 6537L TIN RATIO DRILL
Bill of material
1663 7.800
J21
Item ID
1663 7.800
1663 7.800
J23
Item Description
S-RATIOBOHRER
J22
Item Name
VHM S-RATIOBOH, KI RT100U DIN 6537L-A RN
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN 6537L
J11
Standard Code Letter
A
J8
Treatment
BVB
A11
Cutting Diameter min
7.800
7.800
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
55
55
mm
B4
Usable Length
43
43
mm
B5
Overall Length
91
91
mm
B6
Flute Length
53
53
mm
B71
Function Length
89.500
89.500
mm
C3
Connection Diameter, Machine Side
8
8
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
2
D7
Weight
0.046
0.046
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
140
Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC-K/P
H5
Coating
TIN
B7
Point Length
1.500
1.500
mm
C4
Shank Length
36
36
mm
D2
Helix Direction
R
D3
Helix Angle
29
29
Grad
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00800115h$06
ZYL00800115h$06
J61
Connection Code, Machine Side ISO 13399
ZYL01F8000h$06
ZYL01F8000h$06
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D