Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gühring
Description
1041 - WN 1039 CERMET REIBAHLE
Bill of material
1041 50.000
J21
Item ID
J22
Item Name
CERMET BLANK MA,REIBAHLE HRD500 GT HA
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
CERMET-B
J1
Standard Number
WN 1039
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
25 mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
D2
Helix Direction
N
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
1
H5
Coating
BRUENIERT
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Preview - Generation
Preview
Quotation
3D
Dimension
2D